High Efficiency TRIAC up to 1200V

CLA80MT1200NHB

  • Electrical Characteristics
    • Catalog # CLA80MT1200NHB
    • Maximum Repetitive Blocking Voltage (V) 1200
    • RMS Current 88
    • Case temperature 120
    • Max Surge Current Thy Amp 520
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation Thyristor 0.88
    • Slope Resistance Thyristor mOhm 10
    • Thermal resistance [junction-case] (K/W) 0.4
    • Thermal Resistance caseheatsink KW 0.25
    • Sample Request Yes
    • Package Type TO-247AD