LJxx06xx/QJxx06xHx

QJ6006L5TP

  • Electrical Characteristics
    • Catalog # QJ6006L5TP
    • On-State Current (Itrms) (A) 6
    • Repetitive Peak Off-State Voltage (VDRM) (V) 600
    • Max Gate Trigger Current Q1 (mA) 50
    • Max Gate Trigger Current Q2 (mA) 50
    • Max Gate Trigger Current Q3 (mA) 50
    • Max Gate Trigger Current Q4 (mA) 75
    • VTM (V) 1.4
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 80
    • Mount Method Through Hole
    • Partner ECAD Models QJ6006L5TP
    • dvdt at 150C 800