Lxx04xx/Qxx04xx

L6004D6

  • Electrical Characteristics
    • Catalog # L6004D6
    • On-State Current (Itrms) (A) 4
    • Repetitive Peak Off-State Voltage (VDRM) (V) 600
    • IDRM@VDRM 25°C (mA) 0.005
    • IDRM@ VDRM 110°C (mA) 0.2
    • Max Gate Trigger Current Q1 (mA) 5
    • Max Gate Trigger Current Q2 (mA) 5
    • Max Gate Trigger Current Q3 (mA) 5
    • Max Gate Trigger Current Q4 (mA) 10
    • VTM (V) 1.6
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 40
    • di/dt @ 110°C (A/μs) 50
    • Partner ECAD Models L6004D6