Lxx04xx/Qxx04xx

Q4004D3

  • Electrical Characteristics
    • Catalog # Q4004D3
    • On-State Current (Itrms) (A) 4
    • Repetitive Peak Off-State Voltage (VDRM) (V) 400
    • IDRM@VDRM 25°C (mA) 0.01
    • Max Gate Trigger Current Q1 (mA) 10
    • Max Gate Trigger Current Q2 (mA) 10
    • Max Gate Trigger Current Q3 (mA) 10
    • VTM (V) 1.6
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 55
    • di/dt @ 110°C (A/μs) 50
    • Partner ECAD Models Q4004D3