Lxx06xx/Qxx06xx/Qxx06xHx

L4006D8

  • Electrical Characteristics
    • Catalog # L4006D8
    • On-State Current (Itrms) (A) 6
    • Repetitive Peak Off-State Voltage (VDRM) (V) 400
    • IDRM@VDRM 25°C (mA) 0.02
    • IDRM@ VDRM 110°C (mA) 0.5
    • Max Gate Trigger Current Q1 (mA) 10
    • Max Gate Trigger Current Q2 (mA) 10
    • Max Gate Trigger Current Q3 (mA) 10
    • Max Gate Trigger Current Q4 (mA) 20
    • VTM (V) 1.6
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 60
    • di/dt @ 110°C (A/μs) 70
    • Partner ECAD Models L4006D8