Lxx06xx/Qxx06xx/Qxx06xHx

Q8006VH4

  • Electrical Characteristics
    • Catalog # Q8006VH4
    • On-State Current (Itrms) (A) 6
    • Repetitive Peak Off-State Voltage (VDRM) (V) 800
    • IDRM@VDRM 25°C (mA) 0.01
    • Max Gate Trigger Current Q1 (mA) 35
    • Max Gate Trigger Current Q2 (mA) 35
    • Max Gate Trigger Current Q3 (mA) 35
    • VTM (V) 1.6
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 65
    • di/dt @ 110°C (A/μs) 70
    • Partner ECAD Models Q8006VH4