Lxx08xx/Qxx08xx/Qxx08xHx

L2008D6

  • Electrical Characteristics
    • Catalog # L2008D6
    • On-State Current (Itrms) (A) 8
    • Repetitive Peak Off-State Voltage (VDRM) (V) 200
    • IDRM@VDRM 25°C (mA) 0.02
    • IDRM@ VDRM 110°C (mA) 0.5
    • Max Gate Trigger Current Q1 (mA) 5
    • Max Gate Trigger Current Q2 (mA) 5
    • Max Gate Trigger Current Q3 (mA) 5
    • Max Gate Trigger Current Q4 (mA) 10
    • VTM (V) 1.6
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 80
    • di/dt @ 110°C (A/μs) 70
    • Replaced By Part Number L4008D6TP
      L4008D6RP