LxX8Ex/LxXx/QxX8Ex/QxXx

L4X8E6

  • Electrical Characteristics
    • Catalog # L4X8E6
    • On-State Current (Itrms) (A) 0.8
    • Repetitive Peak Off-State Voltage (VDRM) (V) 400
    • IDRM@VDRM 25°C (mA) 0.002
    • IDRM@ VDRM 110°C (mA) 0.1
    • Max Gate Trigger Current Q1 (mA) 5
    • Max Gate Trigger Current Q2 (mA) 5
    • Max Gate Trigger Current Q3 (mA) 5
    • Max Gate Trigger Current Q4 (mA) 10
    • VTM (V) 1.6
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 10
    • di/dt @ 110°C (A/μs) 20
    • Mount Method Through Hole
    • Partner ECAD Models L4X8E6