MAC12HC

MAC12HCDG

  • Electrical Characteristics
    • Catalog # MAC12HCDG
    • On-State Current (Itrms) (A) 12
    • Repetitive Peak Off-State Voltage (VDRM) (V) 400
    • Max Gate Trigger Current (IGTMAX) (mA) 50
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 100