MAC212AxG

MAC212A10G

  • Electrical Characteristics
    • Catalog # MAC212A10G
    • On-State Current (Itrms) (A) 12
    • Repetitive Peak Off-State Voltage (VDRM) (V) 800
    • Max Gate Trigger Current (IGTMAX) (mA) 50
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 100