QJxx40xx

QJ8040K3TP

  • Electrical Characteristics
    • Catalog # QJ8040K3TP
    • On-State Current (Itrms) (A) 40
    • Repetitive Peak Off-State Voltage (VDRM) (V) 800
    • IDRM@VDRM 25°C (mA) 6
    • Max Gate Trigger Current Q1 (mA) 35
    • Max Gate Trigger Current Q2 (mA) 35
    • Max Gate Trigger Current Q3 (mA) 35
    • Max Gate Trigger Current Q4 (mA) 70
    • VTM (V) 1.6
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 500
    • di/dt @ 110°C (A/μs) 150
    • Partner ECAD Models QJ8040K3TP
    • IDRM@VDRM 150°C (mA) 6