QVxx12xHx

QV6012RH4TP

  • Electrical Characteristics
    • Catalog # QV6012RH4TP
    • On-State Current (Itrms) (A) 12
    • Repetitive Peak Off-State Voltage (VDRM) (V) 600
    • IDRM@VDRM 25°C (mA) 0.005
    • Max Gate Trigger Current Q1 (mA) 35
    • Max Gate Trigger Current Q2 (mA) 35
    • Max Gate Trigger Current Q3 (mA) 35
    • VTM (V) 1.6
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 153
    • di/dt @ 110°C (A/μs) 100
    • Mount Method Through Hole
    • Partner ECAD Models QV6012RH4TP
    • dvdt at 150C 500
    • IDRM@VDRM 150°C (mA) 4