Qxx12xHx

Q8012LH2

  • Electrical Characteristics
    • Catalog # Q8012LH2
    • On-State Current (Itrms) (A) 12
    • Repetitive Peak Off-State Voltage (VDRM) (V) 800
    • IDRM@VDRM 25°C (mA) 0.01
    • Max Gate Trigger Current Q1 (mA) 10
    • Max Gate Trigger Current Q2 (mA) 10
    • Max Gate Trigger Current Q3 (mA) 10
    • VTM (V) 1.6
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 120
    • di/dt @ 110°C (A/μs) 70
    • Replaced By Part Number Q8012LH2TP