Qxx15xx/Qxx16xHx

Q4015N5

  • Electrical Characteristics
    • Catalog # Q4015N5
    • On-State Current (Itrms) (A) 15
    • Repetitive Peak Off-State Voltage (VDRM) (V) 400
    • IDRM@VDRM 25°C (mA) 0.005
    • Max Gate Trigger Current Q1 (mA) 50
    • Max Gate Trigger Current Q2 (mA) 50
    • Max Gate Trigger Current Q3 (mA) 50
    • VTM (V) 1.6
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 200
    • di/dt @ 110°C (A/μs) 100
    • Partner ECAD Models Q4015N5