Qxx15xx/Qxx16xHx

Q6016NH3

  • Electrical Characteristics
    • Catalog # Q6016NH3
    • On-State Current (Itrms) (A) 16
    • Repetitive Peak Off-State Voltage (VDRM) (V) 600
    • IDRM@VDRM 25°C (mA) 0.005
    • Max Gate Trigger Current Q1 (mA) 20
    • Max Gate Trigger Current Q2 (mA) 20
    • Max Gate Trigger Current Q3 (mA) 20
    • VTM (V) 1.6
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 200
    • di/dt @ 110°C (A/μs) 100
    • Partner ECAD Models Q6016NH3