Qxx30xHx/Qxx35xx/Qxx35xHx

Q6030LH3TP

  • Electrical Characteristics
    • Catalog # Q6030LH3TP
    • On-State Current (Itrms) (A) 30
    • Repetitive Peak Off-State Voltage (VDRM) (V) 600
    • IDRM@VDRM 25°C (mA) 0.01
    • Max Gate Trigger Current Q1 (mA) 25
    • Max Gate Trigger Current Q2 (mA) 25
    • Max Gate Trigger Current Q3 (mA) 25
    • VTM (V) 1.4
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 350
    • di/dt @ 110°C (A/μs) 100
    • Partner ECAD Models Q6030LH3TP