Qxx35xAxx

Q6035NAH5RP

  • Electrical Characteristics
    • Catalog # Q6035NAH5RP
    • On-State Current (Itrms) (A) 35
    • Repetitive Peak Off-State Voltage (VDRM) (V) 600
    • IDRM@VDRM 25°C (mA) 0.01
    • Max Gate Trigger Current Q1 (mA) 50
    • Max Gate Trigger Current Q2 (mA) 50
    • Max Gate Trigger Current Q3 (mA) 50
    • VTM (V) 1.5
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 350
    • di/dt @ 110°C (A/μs) 100
    • Mount Method Surface Mount
    • Partner ECAD Models Q6035NAH5RP