Qxx40xx

Q4040J7

  • Electrical Characteristics
    • Catalog # Q4040J7
    • On-State Current (Itrms) (A) 40
    • Repetitive Peak Off-State Voltage (VDRM) (V) 400
    • IDRM@VDRM 25°C (mA) 0.2
    • Max Gate Trigger Current Q1 (mA) 100
    • Max Gate Trigger Current Q2 (mA) 100
    • Max Gate Trigger Current Q3 (mA) 100
    • VTM (V) 1.8
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 400
    • di/dt @ 110°C (A/μs) 150
    • Replaced By Part Number Q4040J7TP