Qxx40xx

Q8040K4

  • Electrical Characteristics
    • Catalog # Q8040K4
    • On-State Current (Itrms) (A) 40
    • Repetitive Peak Off-State Voltage (VDRM) (V) 800
    • IDRM@VDRM 25°C (mA) 0.02
    • Max Gate Trigger Current Q1 (mA) 50
    • Max Gate Trigger Current Q2 (mA) 50
    • Max Gate Trigger Current Q3 (mA) 50
    • Max Gate Trigger Current Q4 (mA) 100
    • VTM (V) 1.8
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 400
    • di/dt @ 110°C (A/μs) 150
    • Partner ECAD Models Q8040K4