Z01xxMN

Z0103MNT1G

  • Electrical Characteristics
    • Catalog # Z0103MNT1G
    • On-State Current (Itrms) (A) 1
    • Repetitive Peak Off-State Voltage (VDRM) (V) 600
    • Max Gate Trigger Current (IGTMAX) (mA) 3
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 8
    • Partner ECAD Models Z0103MNT1G