Schottky Low leakage

DSA15IM45UC

  • Electrical Characteristics
    • Catalog # DSA15IM45UC
    • Maximum Repetitive Blocking Voltage (V) 45
    • Case temperature 150
    • maximum virtual junction temperature 175
    • Thermal resistance [junction-case] (K/W) 2
    • Average Continuous Current Rating 15
    • Sample Request No
    • Package Type TO-252AA (DPak)