Schottky Low leakage

DSA20C60PN

  • Electrical Characteristics
    • Catalog # DSA20C60PN
    • Maximum Repetitive Blocking Voltage (V) 60
    • Case temperature 140
    • maximum virtual junction temperature 175
    • Thermal resistance [junction-case] (K/W) 4.5
    • Average Continuous Current Rating 10
    • Sample Request Yes
    • Package Type TO-220ABFP