Schottky Low leakage

DSA30C100PB

  • Electrical Characteristics
    • Catalog # DSA30C100PB
    • Maximum Repetitive Blocking Voltage (V) 100
    • Case temperature 155
    • maximum virtual junction temperature 175
    • Thermal resistance [junction-case] (K/W) 1.75
    • Average Continuous Current Rating 15
    • Sample Request Yes
    • Package Type TO-220AB