Schottky Low leakage

DSA60C150PB

  • Electrical Characteristics
    • Catalog # DSA60C150PB
    • Maximum Repetitive Blocking Voltage (V) 150
    • Case temperature 150
    • maximum virtual junction temperature 175
    • Thermal resistance [junction-case] (K/W) 0.85
    • Average Continuous Current Rating 30
    • Sample Request Yes
    • Package Type TO-220AB