Schottky Low leakage

DSS2X61-01A

  • Electrical Characteristics
    • Catalog # DSS2X61-01A
    • Maximum Repetitive Blocking Voltage (V) 100
    • Case temperature 105
    • maximum virtual junction temperature 150
    • Thermal resistance [junction-case] (K/W) 0.8
    • Average Continuous Current Rating 60
    • Sample Request Yes
    • Package Type SOT-227B (minibloc)