Schottky Low leakage

DSSK70-008A

  • Electrical Characteristics
    • Catalog # DSSK70-008A
    • Maximum Repetitive Blocking Voltage (V) 80
    • Case temperature 140
    • maximum virtual junction temperature 175
    • Thermal resistance [junction-case] (K/W) 0.8
    • Average Continuous Current Rating 35
    • Sample Request Yes
    • Package Type TO-247AD