Schottky Low Vf

DSB10I45PM

  • Electrical Characteristics
    • Catalog # DSB10I45PM
    • Maximum Repetitive Blocking Voltage (V) 45
    • Case temperature 115
    • maximum virtual junction temperature 150
    • Thermal resistance [junction-case] (K/W) 4.5
    • Average Continuous Current Rating 10
    • Sample Request Yes
    • Package Type TO-220ACFP