Schottky Low Vf

DSS20-0015B

  • Electrical Characteristics
    • Catalog # DSS20-0015B
    • Maximum Repetitive Blocking Voltage (V) 15
    • Case temperature 135
    • maximum virtual junction temperature 150
    • Thermal resistance [junction-case] (K/W) 1.4
    • Average Continuous Current Rating 20
    • Sample Request Yes
    • Package Type TO-220AC