Schottky Low Vf

DSSK28-006BS

  • Electrical Characteristics
    • Catalog # DSSK28-006BS
    • Maximum Repetitive Blocking Voltage (V) 60
    • Case temperature 135
    • maximum virtual junction temperature 150
    • Thermal resistance [junction-case] (K/W) 1.4
    • Average Continuous Current Rating 15
    • Sample Request No
    • Package Type TO-263AB (D2Pak)