Schottky Low Vf

DSSK40-006B

  • Electrical Characteristics
    • Catalog # DSSK40-006B
    • Maximum Repetitive Blocking Voltage (V) 60
    • Case temperature 135
    • maximum virtual junction temperature 150
    • Thermal resistance [junction-case] (K/W) 1.1
    • Average Continuous Current Rating 20
    • Sample Request No
    • Package Type TO-247AD