Schottky Low Vf

DSSK60-0045B

  • Electrical Characteristics
    • Catalog # DSSK60-0045B
    • Maximum Repetitive Blocking Voltage (V) 45
    • Case temperature 125
    • maximum virtual junction temperature 150
    • Thermal resistance [junction-case] (K/W) 1.1
    • Average Continuous Current Rating 30
    • Sample Request No
    • Package Type TO-247AD