Schottky Low Vf

DSSK70-0015B

  • Electrical Characteristics
    • Catalog # DSSK70-0015B
    • Maximum Repetitive Blocking Voltage (V) 15
    • Case temperature 130
    • maximum virtual junction temperature 150
    • Thermal resistance [junction-case] (K/W) 1.1
    • Average Continuous Current Rating 35
    • Sample Request No
    • Package Type TO-247AD