Schottky Low Vf

DSSK80-003B

  • Electrical Characteristics
    • Catalog # DSSK80-003B
    • Maximum Repetitive Blocking Voltage (V) 30
    • Case temperature 130
    • maximum virtual junction temperature 150
    • Thermal resistance [junction-case] (K/W) 0.8
    • Average Continuous Current Rating 40
    • Sample Request Yes
    • Package Type TO-247AD