FRED low Vf

DSEI120-12AZ

  • Electrical Characteristics
    • Catalog # DSEI120-12AZ
    • Maximum Repetitive Blocking Voltage (V) 1200
    • Average Continuous Current Rating 109
    • Case temperature 60
    • Maximum Surge Current [Diode] (A) 600
    • maximum virtual junction temperature 150
    • Thermal resistance [junction-case] (K/W) 0.35
    • Thermal Resistance caseheatsink KW 0.15
    • trr typ ns 40
    • Maximum rate of rise in current over time. 200
    • Sample Request Yes
    • Package Type TO-268AA (D3Pak) (2HV)