HiperFRED extreme Fast

DPG10IM300UC

  • Electrical Characteristics
    • Catalog # DPG10IM300UC
    • Maximum Repetitive Blocking Voltage (V) 300
    • Average Continuous Current Rating 10
    • Case temperature 150
    • Maximum Surge Current [Diode] (A) 140
    • maximum virtual junction temperature 175
    • Thermal resistance [junction-case] (K/W) 2.3
    • Thermal Resistance caseheatsink KW 0.5
    • trr typ ns 35
    • IRM 3
    • Maximum rate of rise in current over time. 200
    • Sample Request Yes
    • Package Type TO-252AA (DPak)