HiperFRED extreme Fast

DPG30IM300PC

  • Electrical Characteristics
    • Catalog # DPG30IM300PC
    • Maximum Repetitive Blocking Voltage (V) 300
    • Average Continuous Current Rating 30
    • Case temperature 140
    • Maximum Surge Current [Diode] (A) 360
    • maximum virtual junction temperature 175
    • Thermal resistance [junction-case] (K/W) 0.85
    • Thermal Resistance caseheatsink KW 0.25
    • trr typ ns 35
    • IRM 3
    • Maximum rate of rise in current over time. 200
    • Sample Request Yes
    • Package Type TO-263AB (D2Pak)