HiperFRED extreme Fast

DPG60I400HA

  • Electrical Characteristics
    • Catalog # DPG60I400HA
    • Maximum Repetitive Blocking Voltage (V) 400
    • Average Continuous Current Rating 60
    • Case temperature 125
    • Maximum Surge Current [Diode] (A) 450
    • maximum virtual junction temperature 175
    • Thermal resistance [junction-case] (K/W) 0.55
    • Thermal Resistance caseheatsink KW 0.25
    • trr typ ns 45
    • IRM 4
    • Maximum rate of rise in current over time. 200
    • Sample Request Yes
    • Package Type TO-247AD