HiperFRED Low Vf

DSEP2X60-12A

  • Electrical Characteristics
    • Catalog # DSEP2X60-12A
    • Maximum Repetitive Blocking Voltage (V) 1200
    • Average Continuous Current Rating 60
    • Case temperature 80
    • Maximum Surge Current [Diode] (A) 800
    • maximum virtual junction temperature 150
    • Thermal resistance [junction-case] (K/W) 0.6
    • Thermal Resistance caseheatsink KW 0.1
    • trr typ ns 85
    • IRM 13
    • Maximum rate of rise in current over time. 200
    • Sample Request Yes
    • Package Type SOT-227B (minibloc)