HiperFRED Low Vf

DSEP60-06AZ

  • Electrical Characteristics
    • Catalog # DSEP60-06AZ
    • Maximum Repetitive Blocking Voltage (V) 600
    • Average Continuous Current Rating 60
    • Case temperature 130
    • Maximum Surge Current [Diode] (A) 600
    • maximum virtual junction temperature 175
    • Thermal resistance [junction-case] (K/W) 0.45
    • Thermal Resistance caseheatsink KW 0.15
    • trr typ ns 35
    • IRM 8
    • Maximum rate of rise in current over time. 200
    • Sample Request Yes
    • Package Type TO-268 HV