HiperFRED Low Vf

DSEP60-12AZ

  • Electrical Characteristics
    • Catalog # DSEP60-12AZ
    • Maximum Repetitive Blocking Voltage (V) 1200
    • Average Continuous Current Rating 60
    • Case temperature 115
    • Maximum Surge Current [Diode] (A) 500
    • maximum virtual junction temperature 175
    • Thermal resistance [junction-case] (K/W) 0.45
    • Thermal Resistance caseheatsink KW 0.15
    • trr typ ns 80
    • IRM 13
    • Maximum rate of rise in current over time. 200
    • Sample Request Yes
    • Package Type TO-268AA (D3Pak) (2HV)