SONIC

DHG20C1200PB

  • Electrical Characteristics
    • Catalog # DHG20C1200PB
    • Maximum Repetitive Blocking Voltage (V) 1200
    • Average Continuous Current Rating 10
    • Case temperature 105
    • Maximum Surge Current [Diode] (A) 60
    • maximum virtual junction temperature 150
    • Thermal resistance [junction-case] (K/W) 1.5
    • Thermal Resistance caseheatsink KW 0.5
    • trr typ ns 200
    • IRM 9
    • Maximum rate of rise in current over time. 250
    • Sample Request Yes
    • Package Type TO-220AB