SONIC

DHG40B1200LB

  • Electrical Characteristics
    • Catalog # DHG40B1200LB
    • Maximum Repetitive Blocking Voltage (V) 1200
    • Average Continuous Current Rating 34
    • Case temperature 80
    • Maximum Surge Current [Diode] (A) 150
    • maximum virtual junction temperature 150
    • Thermal resistance [junction-case] (K/W) 1.5
    • Thermal Resistance caseheatsink KW 0.5
    • trr typ ns 150
    • Maximum rate of rise in current over time. 600
    • Sample Request No
    • Package Type SMPD-B