SONIC

DHG60I1200HA

  • Electrical Characteristics
    • Catalog # DHG60I1200HA
    • Maximum Repetitive Blocking Voltage (V) 1200
    • Average Continuous Current Rating 60
    • Case temperature 95
    • Maximum Surge Current [Diode] (A) 500
    • maximum virtual junction temperature 150
    • Thermal resistance [junction-case] (K/W) 0.35
    • Thermal Resistance caseheatsink KW 0.25
    • trr typ ns 200
    • IRM 45
    • Maximum rate of rise in current over time. 1200
    • Sample Request Yes
    • Package Type TO-247AD