Fast Dual Diode

MPA95-06DA

  • Electrical Characteristics
    • Catalog # MPA95-06DA
    • Maximum Repetitive Blocking Voltage (V) 600
    • Average Continuous Current Rating 95
    • Case temperature 110
    • Maximum Surge Current [Diode] (A) 1200
    • maximum virtual junction temperature 150
    • Thermal resistance [junction-case] (K/W) 0.575
    • Thermal Resistance caseheatsink KW 0.1
    • trr typ ns 35
    • IRM 4
    • Maximum rate of rise in current over time. 300
    • Sample Request Yes