Fast single phase bridges

FBE22-06N1

  • Electrical Characteristics
    • Catalog # FBE22-06N1
    • Maximum Repetitive Blocking Voltage (V) 600
    • Average Continuous Current Rating 22
    • Case temperature 115
    • Maximum Surge Current [Diode] (A) 50
    • maximum virtual junction temperature 175
    • Thermal resistance [junction-case] (K/W) 3
    • Thermal Resistance caseheatsink KW 0.2
    • trr typ ns 30
    • IRM 3.5
    • Maximum rate of rise in current over time. 200
    • Sample Request Yes
    • Package Type i4-Pac