Fast single phase bridges

VBE100-06NO7

  • Electrical Characteristics
    • Catalog # VBE100-06NO7
    • Maximum Repetitive Blocking Voltage (V) 600
    • Average Continuous Current Rating 100
    • Case temperature 85
    • Maximum Surge Current [Diode] (A) 600
    • maximum virtual junction temperature 150
    • Thermal resistance [junction-case] (K/W) 0.8
    • Thermal Resistance caseheatsink KW 0.2
    • trr typ ns 35
    • IRM 8
    • Maximum rate of rise in current over time. 200
    • Sample Request No
    • Package Type ECO-PAC2