Fast single phase bridges

VBE26-12NO7

  • Electrical Characteristics
    • Catalog # VBE26-12NO7
    • Maximum Repetitive Blocking Voltage (V) 1200
    • Average Continuous Current Rating 32
    • Case temperature 85
    • Maximum Surge Current [Diode] (A) 90
    • maximum virtual junction temperature 150
    • Thermal resistance [junction-case] (K/W) 1.6
    • Thermal Resistance caseheatsink KW 0.3
    • trr typ ns 40
    • IRM 6
    • Maximum rate of rise in current over time. 200
    • Sample Request No
    • Package Type ECO-PAC1