Fast single phase bridges

VBE55-06NO7

  • Electrical Characteristics
    • Catalog # VBE55-06NO7
    • Maximum Repetitive Blocking Voltage (V) 600
    • Average Continuous Current Rating 68
    • Case temperature 100
    • Maximum Surge Current [Diode] (A) 250
    • maximum virtual junction temperature 150
    • Thermal resistance [junction-case] (K/W) 0.9
    • Thermal Resistance caseheatsink KW 0.3
    • trr typ ns 35
    • IRM 6
    • Maximum rate of rise in current over time. 200
    • Sample Request No
    • Package Type ECO-PAC1