Fast single phase bridges

VBE60-06A

  • Electrical Characteristics
    • Catalog # VBE60-06A
    • Maximum Repetitive Blocking Voltage (V) 600
    • Average Continuous Current Rating 60
    • Case temperature 100
    • Maximum Surge Current [Diode] (A) 250
    • maximum virtual junction temperature 150
    • Thermal resistance [junction-case] (K/W) 1.15
    • Thermal Resistance caseheatsink KW 0.1
    • trr typ ns 35
    • IRM 6
    • Maximum rate of rise in current over time. 200
    • Sample Request Yes
    • Package Type SOT-227B (minibloc)