High Power Diodes

Extra Fast - Capsule Type

Extra Fast Recovery Diodes (EFRD)

TJ Max (°C):
115, 125, 140, 150

Package Type:
W1, W2, W3, W4, W43, W5, W6

VRRM [Diode] (V):
800, 1200, 1400, 1800, 2000, 2500, 3000, 4500, 5000, 5200 more

Series Details

Fast Recovery - Capsule Type

Fast Recovery Diodes (FRD)

TJ Max (°C):
125, 150

Package Type:
W121, W2, W3, W37, W4, W42, W43, W5, W54, W6 more

VRRM [Diode] (V):
200, 600, 1800, 2000, 2200, 2400, 2500, 2600, 2800, 3000 more

Series Details

HP Sonic FRD

High Power Sonic FRD

TJ Max (°C):
140

Package Type:
W111, W122, W125, W28, W47, W5, W54, W59, W68

VRRM [Diode] (V):
3300, 3600, 4200, 4500, 4800, 6500

Series Details

Soft Recovery - Capsule Type

Soft Recovery Fast Diode (SRFD)

TJ Max (°C):
125, 150

Package Type:
W1, W113, W2, W3, W37, W4, W42, W43, W5, W6 more

VRRM [Diode] (V):
800, 1000, 1200, 1400, 1600, 1800, 2000, 2100, 2200, 2400 more

Series Details

Soft Recovery - Stud Type

Soft Recovery Fast Diode (SRFD)

TJ Max (°C):
125

Package Type:
W20, W21, W22, W23, W24

VRRM [Diode] (V):
1200, 1400, 1800, 2000, 2500

Series Details

Rectifier - Capsule Type

Rectifier (Capsule Type) Diodes

TJ Max (°C):
150, 160, 175, 180, 190

Package Type:
W1, W111, W112, W113, W117, W120, W121, W123, W2, W3 more

Avalanche rated diode:
Yes

Series Details

Rectifier - Easy Mount

Easy Mount Rectifier Diodes

VRRM (V):
1200, 1500, 2200, 2800, 3000, 3500, 3600, 4500

TJ Max (°C):
160, 175

Package Type:
WC64, WC65, WC66

Series Details

Rectifier - Stud Type

Rectifier (Stud Type) Diodes

TJ Max (°C):
150, 175, 180, 190

Package Type:
W114, W23, W24, W39

VRRM [Diode] (V):
1200, 1500, 1600, 2000, 2400, 2500, 2800, 3200

Series Details